IESNA:LM-63-2002
[TEST]P1203459
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2C-827-U-RW
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND RECTANGULAR WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 100.9 WATTS, 0.857 AMPS
[_THDi]9.472
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]13408
TILT=NONE
52 -1 1 37 11 1 1 1 0.5 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1436.2 1436.2 1426.7 1421.9 1425.3 1441 1469.8 1504 1564.3 1645
1738.8 1853.1 1977.1 2124.2 2302.2 2505.5 2717.8 2910.1 3064.2 3182.6
3268.2 3289.4 3176.4 2917 2553.5 2005.1 1286.3 775.6 496.3 336.8
246.4 183.5 155.4 129.4 90.4 39 0
1436.2 1434.9 1426 1419.8 1426 1439.7 1467 1505.4 1567 1646.4
1747.7 1861.4 1985.9 2129.7 2310.4 2500.1 2715 2908.1 3061.4 3184
3272.3 3296.9 3191.5 2938.2 2578.8 2038 1321.2 791.4 505.2 339.5
261.5 184.2 147.2 120.5 86.3 40.4 0
1436.2 1436.2 1431.4 1429.4 1439 1461.6 1497.8 1545.8 1612.2 1697.1
1798.4 1912.7 2038.7 2183.1 2350.1 2545.2 2764.3 2974.5 3142.9 3271.6
3366.1 3409.9 3334.6 3105.2 2739 2229.7 1523.2 891.3 564.8 355.3
286.8 219.1 146.5 108.8 82.1 41.1 0
1436.2 1437.6 1437.6 1440.3 1459.5 1494.4 1546.5 1608.7 1686.8 1777.8
1881.2 1994.8 2123.5 2268 2430.2 2616.4 2832.8 3050.5 3249.7 3403.7
3512.6 3581.7 3576.2 3420.8 3083.3 2633.6 2000.3 1212.4 712 421.7
298.5 232.8 187.6 146.5 95.8 42.4 0
1436.2 1436.9 1442.4 1455.4 1483.5 1527.3 1594.4 1671.7 1758.7 1853.1
1958.6 2073.6 2196.8 2335.8 2489.8 2665.7 2859.5 3082.6 3312.7 3513.9
3663.2 3759 3817.9 3804.9 3621.4 3233.9 2717.1 1985.9 1122.7 635.3
360.8 257.4 193.7 132.1 75.3 31.5 0
1436.2 1436.9 1450.6 1475.9 1512.2 1563.6 1636.8 1719.7 1813.4 1913.4
2016.1 2123.5 2240.6 2370.7 2518.5 2683.5 2870.4 3070.3 3292.1 3521.5
3729.6 3885.6 3988.3 4058.8 4084.9 3963.7 3592.6 3033.3 2213.2 1257.6
628.4 334.8 208.8 128 64.3 22.6 0
1436.2 1440.3 1460.9 1495.8 1540.3 1596.4 1663.5 1745 1834 1927.1
2022.2 2122.9 2231 2350.8 2485 2637.7 2802.6 2984.7 3177.1 3373.6
3574.2 3778.2 3957.5 4096.5 4194.4 4277.9 4303.9 4083.5 3537.2 2608.9
1495.1 632.5 282.7 122.5 58.9 22.6 0
1436.2 1442.4 1468.4 1516.3 1575.2 1634.8 1699.8 1763.5 1827.1 1899
1979.8 2066 2163.3 2267.3 2386.4 2520.6 2674.6 2838.2 3019 3203.1
3392.1 3573.5 3757.6 3934.2 4106.1 4261.5 4412.8 4580.5 4612 4175.2
2933.4 1637.5 565.5 230 107.5 30.1 0
1436.2 1446.5 1478 1532.8 1598.5 1660.1 1729.2 1786.1 1833.3 1881.9
1937.3 2003.7 2074.3 2156.4 2261.8 2382.3 2521.3 2682.2 2845.1 3024.4
3210 3385.9 3563.2 3740.5 3903.4 4049.9 4204.7 4385.4 4604.4 4741.4
3995.9 2480.9 888.6 282.7 119.1 30.1 0
1436.2 1445.8 1480 1538.2 1604 1673.1 1745.7 1800.4 1844.2 1889.4
1939.4 1988 2044.8 2122.9 2224.2 2337.8 2473.4 2627.4 2788.3 2960.1
3137.4 3316.8 3492 3672.1 3837 3967.1 4089 4241.6 4398.4 4600.3
4057.5 2604.8 538.8 139 58.9 23.3 0
1436.2 1445.1 1480 1539.6 1609.4 1678.6 1751.8 1807.3 1852.5 1894.9
1942.8 1992.8 2048.2 2131.1 2229.7 2346 2489.1 2641.1 2801.3 2979.3
3159.3 3334.6 3511.9 3687.8 3851.4 3976.7 4103.3 4252.6 4397 4578.4
3908.2 2323.4 407.3 118.4 52 17.1 0
